V100 Series 3 Port Solenoid Valve Direct Operated Standard Type Base Mounted
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Coil Specifications
-- Please select --
-(0.35W)
T(0.1 W(with Power Saving Circuit)(24 VDC,12 VDC Only))
2
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
3
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
L(L Plug Connector Lead Wire Length 0.3 m)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 0.3 m)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push)
B(Locking Slotted)
6
Port Size
-- Please select --
-(Without Sub-plate)
M5(With Sub-plate)
7
-- UnSelected
-- Selected
-- Selection invalid