Pilot Valve Assembly For VQ1000 Series
Option configuration
Reset
Details
Function
-- Please select --
-(Standard)
B(Quick Response Type 0.95W)
K(High Pressure Type 1.0 MPa 0.95W)
1
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
2
-- UnSelected
-- Selected
-- Selection invalid