SY3000·5000·7000 Series Valve Replacement Parts How to Order Pilot Valve Assembly(With A Gasket And Two Mounting Screws)
Option configuration
Reset
Details
Pilot Valve Option
-- Please select --
-(Standard (0.7 MPa))
B(Quick Response Type (0.7 Mpa))
K(High Pressure Type (1.0 MPa))
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit)
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
-- UnSelected
-- Selected
-- Selection invalid