Pilot Valve Assembly For VQZ Series
Option configuration
Reset
Details
Function
-- Please select --
-(Standard)
B(High Speed Response Type)
K(High Pressure Type(Metal Seal Type Only))
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
2
Manual Override
-- Please select --
-(Without Manual Override)
M(With Manual Override)
3
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
G(Grommet(DC Specification))
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
LOU(L-type Plug Connector Without Connector(DC))
LOZ(L-type Plug Connector Without Connector(AC))
LP(L-type Plug Connector With Lead Wire (Length 300 mm)Symbol For Connector Assembly With Cover)
LU(L-type Plug Connector With Lead Wire(DC))
LZ(L-type Plug Connector With Lead Wire(AC))
M(M Plug Connector With Lead Wire)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
MOU(M-type Plug Connector Without Connector(DC))
MOZ(M-type Plug Connector Without Connector(AC))
MP(M-type Plug Connector With Lead Wire (Length 300 mm)Symbol For Connector Assembly With Cover)
MU(M-type Plug Connector With Lead Wire(DC))
MZ(M-type Plug Connector With Lead Wire(AC))
W1(M8 Connector With Connector Cable Cable Length 300 mm)
W2(M8 Connector With Connector Cable Cable Length 500 mm)
W3(M8 Connector With Connector Cable Cable Length 1000 mm)
W4(M8 Connector With Connector Cable Cable Length 2000 mm)
W7(M8 Connector With Connector Cable Cable Length 5000 mm)
WO(M8 Connector Without Connector Cable)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override(Applicable To The VQZ100)
-- Please select --
-(Non-locking Push Type)
B(Locking Slotted Type)
7
Applicable Model
-- Please select --
-(VQZ2000·3000;SYJ;SY;JSY)
4(A And B Side Of VQZ1000 Single,Double Solenoid Type/A Side Of VQZ1000 3 Position)
5(B Side Of VQZ1000 3 Position)
8
-- UnSelected
-- Selected
-- Selection invalid