SY3000·5000·7000·9000·300·500 Series Made to Order M8 Connector Conforming to IEC60947-5-2 5 port valve How to Order Pilot Valve
Option configuration
Reset
Details
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
1
Electrical Entry
-- Please select --
WA1(M8 Connector With Connector Cable Cable Length 300 mm)
WA2(M8 Connector With Connector Cable Cable Length 500 mm)
WA3(M8 Connector With Connector Cable Cable Length 1000 mm)
WA4(M8 Connector With Connector Cable Cable Length 2000 mm)
WA5(M8 Connector With Connector Cable Cable Length 3000 mm)
WA6(M8 Connector With Connector Cable Length 4000 mm)
WA7(M8 Connector With Connector Cable Cable Length 5000 mm)
WAO(M8 Connector Without Connector Cable)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
3
-- UnSelected
-- Selected
-- Selection invalid