Connector Block Assembly Part No. For VV100 Series
Option configuration
Reset
Details
Connector Entry Direction/Mounting Nut Thread Type
-- Please select --
1(Connector Entry Direction:Lateral;Thread Type:Metric Size(M3))
2(Connector Entry Direction:Lateral;Thread Type:Inch Size(No.10-32 UNF))
3(Connector Entry Direction:Upward;Thread Type:Metric Size(M3))
4(Connector Entry Direction:Upward;Thread Type:Inch Size(No.10-32 UNF))
1
Lock Bracket Thread Type
-- Please select --
-(Metric Size (M2.6))
U(Inch Size (No. 4-40 UNC))
2
D-sub Connector Type
-- Please select --
15(15 Pins)
26(26 Pins)
3
-- UnSelected
-- Selected
-- Selection invalid