VV100 Series 3 Port Solenoid Valve D-sub Connector Plug-in Connector Type Individual Wiring [For Plug-in Mixed Mounting]
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(Continuous Duty Type))
2
Number of Solenoids
-- Please select --
D(2 pcs. (Double Solenoid))
S(1 pc. (Single Solenoid))
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Common Specifications
-- Please select --
-(+COM.)
N(-COM.)
5
Connector Entry
-- Please select --
M(Individual Wiring, With Lead Wire Length 300 mm)
MN(Individual Wiring, Without Lead Wire(With Connector,Socket))
MO(Individual Wiring, Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor(Polar Type))
7
2a/2b Fitting Port Size
-- Please select --
B2(Φ2 One-touch Fitting(Elbow Fitting(Downward Entry)) Metric Size)
B4(Φ4 One-touch Fitting(Elbow Fitting(Downward Entry)) Metric Size)
BN1(Φ1/8" One-touch Fitting(Elbow Fitting(Downward Entry)) Inch Size)
BN3(Φ5/32" One-touch Fitting(Elbow Fitting(Downward Entry)) Inch Size)
C2(Φ2 One-touch Fitting(Straight) Metric Size)
C4(Φ4 One-touch Fitting(Straight) Metric Size)
L2(Φ2 One-touch Fitting(Elbow Fitting(Upward Entry)) Metric Size)
L4(Φ4 One-touch Fitting(Elbow Fitting(Upward Entry)) Metric Size)
LN1(Φ1/8" One-touch Fitting(Elbow Fitting(Upward Entry)) Inch Size)
LN3(Φ5/32" One-touch Fitting(Elbow Fitting(Upward Entry)) Inch Size)
N1(Φ1/8" One-touch Fitting(Straight) Inch Size)
N3(Φ5/32" One-touch Fitting(Straight) Inch Size)
8
-- UnSelected
-- Selected
-- Selection invalid