VV100 Series 3 Port Solenoid Valve D-sub Connector Plug-in Connector Type With Switch
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
1
Number of Solenoids
-- Please select --
D(2 pcs. (Double Solenoid))
S(1 pc. (Single Solenoid))
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Common Specifications
-- Please select --
-(+COM.)
N(-COM.)
4
Connector Entry
-- Please select --
C(Dedicated For Centralized Wiring)
5
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor(Polar Type))
6
With Switch
-- Please select --
J(With Switch)
7
2a/2b Fitting Port Size
-- Please select --
B2(Φ2 One-touch Fitting(Elbow Fitting(Downward Entry)) Metric Size)
B4(Φ4 One-touch Fitting(Elbow Fitting(Downward Entry)) Metric Size)
BN1(Φ1/8" One-touch Fitting(Elbow Fitting(Downward Entry)) Inch Size)
BN3(Φ5/32" One-touch Fitting(Elbow Fitting(Downward Entry)) Inch Size)
C2(Φ2 One-touch Fitting(Straight) Metric Size)
C4(Φ4 One-touch Fitting(Straight) Metric Size)
L2(Φ2 One-touch Fitting(Elbow Fitting(Upward Entry)) Metric Size)
L4(Φ4 One-touch Fitting(Elbow Fitting(Upward Entry)) Metric Size)
LN1(Φ1/8" One-touch Fitting(Elbow Fitting(Upward Entry)) Inch Size)
LN3(Φ5/32" One-touch Fitting(Elbow Fitting(Upward Entry)) Inch Size)
N1(Φ1/8" One-touch Fitting(Straight) Inch Size)
N3(Φ5/32" One-touch Fitting(Straight) Inch Size)
8
Single Solenoid Wiring Specification
-- Please select --
-(Single Wiring)
D(Single Wiring or None)
9
-- UnSelected
-- Selected
-- Selection invalid