VT307 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
Option configuration
Reset
Details
Body Type
-- Please select --
O(For Manifold)
T(Body Ported)
1
Valve Option
-- Please select --
-(Standard Type)
V(Vacuum Specification Type)
W(Energy-Saving Type, Vacuum Specification Type)
Y(Energy-Saving Type)
E(Continuous Duty Type)
2
Pressure Specification
-- Please select --
-(Standard Tpye 0.7MPA)
K(High-Pressure Type 1.0MPA)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
4
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
5
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Bore Size
-- Please select --
-(Without Port,For Manifold)
01(1/8 6A)
02(1/4 8A)
7
Thread Type
-- Please select --
-(Body TypeT:Rc,Body TypeO:None)
T(NPTF)
F(G)
N(NPT)
8
Bracket
-- Please select --
-(None)
F(With Bracket)
9
CE-compliant
-- Please select --
-(None)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid