TUZ Series Wear Resistant Flat Tubing Multi-core, Multi-color Specification
Option configuration
Reset
Details
Tubing Size
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1208(Tubing O.D 12 mm X Tubing I.D 8 mm)
1
Color 1
-- Please select --
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
2
Color 2
-- Please select --
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
3
Color 3
-- Please select --
-(None)
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
4
Color 4
-- Please select --
-(None)
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
5
Color 5
-- Please select --
-(None)
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
6
Color 6
-- Please select --
-(None)
1(Black)
2(White)
3(Red)
4(Blue)
5(Yellow)
6(Green)
7
Tube Length Per Roll
-- Please select --
A(1 m)
B(2 m)
C(3 m)
D(4m)
E(5 m)
F(10 m)
G(20 m)
H(50m)
J(100m)
8
Multi-core,Multi-color Specification
-- Please select --
X169(2 Cores)
X170(3 Cores)
X171(4 Cores)
X172(5 Cores)
X204(6 Cores)
9
-- UnSelected
-- Selected
-- Selection invalid