TUH Series Hard Poiyurethane Tubing/Standard Type
Option configuration
Reset
Details
Tubing Model
-- Please select --
0428(Tubing O.D 4 mm X Tubing I.D 2.8 mm)
0644(Tubing O.D 6 mm X Tubing I.D 4.4 mm)
0858(Tubing O.D 8 mm X Tubing I.D 5.8 mm)
1073(Tubing O.D 10 mm X Tubing I.D 7.3 mm)
1288(Tubing O.D 12 mm X Tubing I.D 8.8 mm)
1
Color
-- Please select --
B(Black)
BU(Blue)
N(Translucent)
W(White)
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100 m Roll)
3
-- UnSelected
-- Selected
-- Selection invalid