TU-X214 Series Compliant With FDA (U.S. Food And Drug Administration) And (EU) No 10/2011 Polyurethane Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1208(Tubing O.D 12 mm X Tubing I.D 8 mm)
1
Color
-- Please select --
B(Black(Opaque))
BU(Blue(Translucent))
C(Clear(Material Color))
G(Green(Opaque))
R(Red(Translucent))
W(White(Opaque))
Y(Yellow(Opaque))
YR(Orange(Opaque))
2
Length Per Roll
-- Please select --
20(20 m Roll)
3
Made To Order
-- Please select --
X214(Compatible With FDA (U.S. Food And Drug Administration) And (EU) No 10/2011)
4
-- UnSelected
-- Selected
-- Selection invalid