TRBU-X259 Series Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1007(Tubing O.D 10 mm X Tubing I.D 7 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1210(Tubing O.D 12 mm X Tubing I.D 10 mm)
1285(Tubing O.D 12 mm X Tubing I.D 8.5 mm)
3220(Tubing O.D 3.2 mm X Tubing I.D 2 mm)
1
Color
-- Please select --
B(Black)
BU(Blue)
G(Green)
R(Red)
W(White)
Y(Yellow)
2
Length Per Roll
-- Please select --
100(100 m Reel)
3
-- UnSelected
-- Selected
-- Selection invalid