TLM Series Fluoropolymer Tubing(PFA) Metric Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
0201(Tubing O.D 2 mm X Tubing I.D 1 mm)
0302(Tubing O.D 3 mm X Tubing I.D 2 mm)
0403(Tubing O.D 4 mm X Tubing I.D 3 mm)
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1008(Tubing O.D 10 mm X Tubing I.D 8 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1209(Tubing O.D 12 mm X Tubing I.D 9 mm)
1210(Tubing O.D 12 mm X Tubing I.D 10 mm)
1613(Tubing O.D 16 mm X Tubing I.D 13 mm)
1916(Tubing O.D 19 mm X Tubing I.D 16 mm)
2522(Tubing O.D 25 mm X Tubing I.D 22 mm)
1
Color
-- Please select --
B(Black(Opaque))
BU(Blue(Translucent))
N(Translucent)
R(Red(Translucent))
2
Length Per Roll
-- Please select --
2S(Type:Straight;Length:2m)
10(Type:Roll;Length:10m)
20(Type:Roll;Length:20m)
50(Type:Roll;Length:50m)
100(Type:Roll;Length:100m)
3
-- UnSelected
-- Selected
-- Selection invalid