TL Series Fluoropolymer Tubing Metric Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
0403(Tubing O.D 4 mm X Tubing I.D 3 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1008(Tubing O.D 10 mm X Tubing I.D 8 mm)
1210(Tubing O.D 12 mm X Tubing I.D 10 mm)
1916(Tubing O.D 19 mm X Tubing I.D 16 mm)
1
Length Per Roll
-- Please select --
2S(Type:Straight;Length:2m)
10(Type:Roll;Length:10m)
20(Type:Roll;Length:20m)
50(Type:Roll;Length:50m)
100(Type:Roll;Length:100m)
2
-- UnSelected
-- Selected
-- Selection invalid