TIUB Series Polyurethane Bing
Option configuration
Reset
Details
Tubing Model
-- Please select --
01(Tubing O.D 1/8" X Tubing I.D 0.08")
05(Tubing O.D 3/16" X Tubing I.D 0.13")
07(Tubing O.D 1/4" X Tubing I.D 0.17")
11(Tubing O.D 3/8" X Tubing I.D 0.25")
13(Tubing O.D 1/2" X Tubing I.D 0.33")
1
Color
-- Please select --
BU1(Solid Blue)
G1(Solid Green)
BR1(Brown)
GR1(Gray)
P1(Neon Pink)
PU1(Solid Purple)
R1(Solid Red)
S1(Silver)
Y1(Solid Yellow)
YR1(Clear Orange)
YR2(Neon Orange)
Y2(Clear Yellow)
R2(Clear Red)
PU2(Clear Purple)
GR2(Light Gray)
G2(Clear Green)
BU2(Clear Blue)
BU3(Medium Blue)
G3(Neon Green)
Y3(Neon Yellow)
G4(Dark Green)
C(Clear)
G(Green)
BU(Blue)
R(Red)
YR(Orange)
W(White)
Y(Yellow)
B(Black)
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100 m Roll)
3
Made To Order
-- Please select --
-(—)
X3(Each Color, Longer Length Reel Size)
X4(Inch Size)
4
-- UnSelected
-- Selected
-- Selection invalid