TISA Series Soft Nylon Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
01(Tubing O.D 1/8" X Tubing I.D 0.086")
05(Tubing O.D 3/16" X Tubing I.D 0.137")
07(Tubing O.D 1/4" X Tubing I.D 0.18")
11(Tubing O.D 3/8" X Tubing I.D 0.275")
13(Tubing O.D 1/2" X Tubing I.D 0.374")
1
Color
-- Please select --
B(Black)
BU(Blue)
G(Green)
R(Red)
W(White)
Y(Yellow)
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100 m Roll)
150(150m Reel)
200(200m Reel)
500(500m Reel)
3
Made To Order
-- Please select --
-(Standard)
X3(Each Color, Longer Length Reel Size)
X4(Inch Size)
4
-- UnSelected
-- Selected
-- Selection invalid