TILM Series Fluoropolymer Tubing(PFA) Inch Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
01(Tubing O.D 1/8" X Tubing I.D 0.086")
B01(Tubing O.D 1/8" X Tubing I.D 1/16")
05(Tubing O.D 3/16" X Tubing I.D 1/8")
07(Tubing O.D 1/4" X Tubing I.D 5/32")
11(Tubing O.D 3/8" X Tubing I.D 1/4")
13(Tubing O.D 1/2" X Tubing I.D 3/8")
19(Tubing O.D 3/4" X Tubing I.D 5/8")
25(Tubing O.D 1" X Tubing I.D 7/8")
32(Tubing O.D 1 1/4" X Tubing I.D 1 1/10")
1
Color
-- Please select --
B(Black(Opaque))
BU(Blue(Translucent))
N(Translucent)
R(Red(Translucent))
2
Length Per Roll
-- Please select --
2S(Type:Straight;Length:2m)
10(Type:Roll;Length:10m)
16(Type:Roll;Length:16m(50ft))
20(Type:Roll;Length:20m)
33(Type:Roll;Length:33m(100ft))
50(Type:Roll;Length:50m)
100(Type:Roll;Length:100m)
3
-- UnSelected
-- Selected
-- Selection invalid