TIH Series FEP Tubing(Fluoropolymer) Inch Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
13(Tubing O.D 1/2" X Tubing I.D 0.374")
19(Tubing O.D 3/4" X Tubing I.D 0.624")
A01(Tubing O.D 1/8" X Tubing I.D 0.093")
A05(Tubing O.D 3/16" X Tubing I.D 0.137")
A07(Tubing O.D 1/4" X Tubing I.D 0.18")
A11(Tubing O.D 3/8" X Tubing I.D 0.275")
B01(Tubing O.D 1/8" X Tubing I.D 0.086")
B05(Tubing O.D 3/16" X Tubing I.D 0.124")
B07(Tubing O.D 1/4" X Tubing I.D 0.156")
B11(Tubing O.D 3/8" X Tubing I.D 0.25")
C01(Tubing O.D 1/8" X Tubing I.D 0.065")
1
Color
-- Please select --
B(Black(Opaque))
BU(Blue(Translucent))
N(Translucent)
R(Red(Translucent))
2
Length Per Roll
-- Please select --
16(50ft(16m)Roll)
33(100ft(33m)Roll)
3
-- UnSelected
-- Selected
-- Selection invalid