TID Series Soft Fluoropolymer Tubing Inch Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
01(Tubing O.D 1/8" X Tubing I.D 0.086")
05(Tubing O.D 3/16" X Tubing I.D 0.124")
07(Tubing O.D 1/4" X Tubing I.D 0.156")
11(Tubing O.D 3/8" X Tubing I.D 0.25")
13(Tubing O.D 1/2" X Tubing I.D 0.374")
1
Length Per Roll
-- Please select --
8(25ft(8m)Roll)
16(50ft(16m)Roll)
2
-- UnSelected
-- Selected
-- Selection invalid