TH Series FEP Tubing(Fluoropolymer) Metric Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
0402(Tubing O.D 4 mm X Tubing I.D 2 mm)
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1008(Tubing O.D 10 mm X Tubing I.D 8 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1209(Tubing O.D 12 mm X Tubing I.D 9 mm)
1210(Tubing O.D 12 mm X Tubing I.D 10 mm)
1
Color
-- Please select --
B(Black(Opaque))
BU(Blue(Translucent))
G(Green (Translucent))
N(Translucent)
R(Red(Translucent))
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100 m Roll)
3
Made To Order
-- Please select --
-(Standard)
X78(Green (Translucent))
4
-- UnSelected
-- Selected
-- Selection invalid