TFU Series Polyurethane Flat Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1208(Tubing O.D 12 mm X Tubing I.D 8 mm)
1
Color
-- Please select --
B(Black)
BU(Blue)
C(Clear)
G(Green)
R(Red)
W(White)
Y(Yellow)
YR(Orange)
2
Number Of Cores
-- Please select --
2(2 Cores)
3(3 Cores)
4(4 Cores)
5(5 Cores)
6(6 Cores)
7(7 Cores)
8(8 Cores)
3
Length Per Roll
-- Please select --
-(10m Roll)
10(10m Roll)
50(50m Reel)
100(100m Reel)
4
Made To Order
-- Please select --
-(-)
X3(Reel (50 m,100m Length,Color Changes))
X4(Each Color, No.of Cores(10m Roll Only))
5
-- UnSelected
-- Selected
-- Selection invalid