TD Series Soft Fluoropolymer Tubing Metric Size
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1209(Tubing O.D 12 mm X Tubing I.D 9 mm)
1
Length Per Roll
-- Please select --
10(10m Roll)
20(20 m Roll)
2
-- UnSelected
-- Selected
-- Selection invalid