TCU Series Polyurethane Coil Tubing
Option configuration
Reset
Details
Tubing Size
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1208(Tubing O.D 12 mm X Tubing I.D 8 mm)
1
Color
-- Please select --
B(Black)
BU(Blue)
C(Clear)
G(Green)
R(Red)
W(White)
Y(Yellow)
YR(Orange)
2
Number Of Cores
-- Please select --
1(1 Core)
2(2 Cores)
3(3 Cores)
3
No.of Coil Windings Per Tube Length
-- Please select --
-(Standard)
3(3)
4(4)
5(5)
6(6)
7(7)
8(8)
9(9)
10(10)
11(11)
12(12)
13(13)
14(14)
15(15)
16(16)
17(17)
18(18)
19(19)
20(20)
21(21)
22(22)
23(23)
24(24)
25(25)
26(26)
27(27)
28(28)
29(29)
30(30)
31(31)
32(32)
33(33)
34(34)
35(35)
36(36)
37(37)
38(38)
39(39)
40(40)
41(41)
42(42)
43(43)
44(44)
45(45)
46(46)
47(47)
48(48)
49(49)
50(50)
51(51)
52(52)
53(53)
54(54)
55(55)
56(56)
57(57)
58(58)
59(59)
60(60)
61(61)
62(62)
63(63)
64(64)
65(65)
66(66)
67(67)
68(68)
69(69)
70(70)
71(71)
72(72)
73(73)
74(74)
75(75)
76(76)
77(77)
78(78)
79(79)
80(80)
81(81)
82(82)
83(83)
84(84)
85(85)
86(86)
87(87)
88(88)
89(89)
90(90)
4
Made To Order
-- Please select --
-(Standard)
X6(Change of Coil Turns, Change of Color)
5
-- UnSelected
-- Selected
-- Selection invalid