TAU Series Antistatic Polyurethane Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1065(Tubing O.D 10 mm X Tubing I.D 6.5 mm)
1208(Tubing O.D 12 mm X Tubing I.D 8 mm)
3220(Tubing O.D 3.2 mm X Tubing I.D 2 mm)
1
Color
-- Please select --
B(Black)
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100m Reel)
3
-- UnSelected
-- Selected
-- Selection invalid