T0604 To T1075-X120/121/166 Series Double-layered Tubing For Instrumentation Device (Single-tubed/Double-tubed)
Option configuration
Reset
Details
Tubing Model
-- Please select --
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1
Number Of Cores
-- Please select --
1(1 Core;Inner Tubing Color:Black)
2(2 Cores;Inner Tubing Color:Black + White)
2
Length Per Roll
-- Please select --
100(100m)
300(300m)
3
Model
-- Please select --
X120(Material:Vinyl Chloride;Outer Layer Thickness:1 mm)
X121(Material:Vinyl Chloride;Outer Layer Thickness:1 mm)
X166(Material:Polyolefin;Outer Layer Thickness:0.5 mm)
4
Specifications
-- Please select --
-(Roll(X166:Reel))
A(Reel)
5
-- UnSelected
-- Selected
-- Selection invalid