T Series Nylon Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0403(Tubing O.D 4 mm X Tubing I.D 3 mm)
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0645(Tubing O.D 6 mm X Tubing I.D 4.5 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1209(Tubing O.D 12 mm X Tubing I.D 9 mm)
1613(Tubing O.D 16 mm X Tubing I.D 13 mm)
1
Color
-- Please select --
B(Black)
BU(Blue)
G(Green)
R(Red)
W(White)
Y(Yellow)
2
Length Per Roll
-- Please select --
20(20 m Roll)
100(100 m Roll)
150(150m Reel)
200(200m Reel)
500(500m Reel)
3
Made To Order
-- Please select --
-(Standard)
X3(Each Color, Longer Length Reel Size)
4
-- UnSelected
-- Selected
-- Selection invalid