Connector Block Assembly For SZ3000 Series
Option configuration
Reset
Details
Connector Specifications/Power Supply Terminals
-- Please select --
1(For D-sub Connector Without Power Supply Terminals)
2(For D-sub Connector With Power Supply Terminals)
3(For Flat Ribbon Cable 26 Pins Without Power Supply Terminals)
4(For Flat Ribbon Cable 26 Pins With Power Supply Terminals)
5(For Flat Ribbon Cable 20 Pins Without Power Supply Terminals)
6(For Flat Ribbon Cable 20 Pins With Power Supply Terminals)
7(For Flat Ribbon Cable 10 Pins Without Power Supply Terminals)
8(For Flat Ribbon Cable 10 Pins With Power Supply Terminals)
10(For Serial Without Power Supply Terminals)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
2
Connector Entry Direction
-- Please select --
-(None)
1(Upward)
2(Lateral)
3
Power Supply Terminals
-- Please select --
-(None)
P(24 VDC,Positive Common)
P12(12 VDC,Positive Common)
N(24 VDC,Negative Common)
N12(12 VDC,Negative Common)
4
-- UnSelected
-- Selected
-- Selection invalid