SYJA7000 Series 4·5 Port Air Operated Valve Body Ported
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
A/B Port Size
-- Please select --
01(1/8)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ4)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
4
-- UnSelected
-- Selected
-- Selection invalid