SYJA5000 Series 4·5 Port Air Operated Valve Body Ported
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
M5(M5X0.8)
2
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
3
-- UnSelected
-- Selected
-- Selection invalid