SYJA3000 Series 4·5 Port Air Operated Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Piping Type
-- Please select --
20(Body Ported)
30(Base Mounted(4 Port)Manifold Use Only)
40(Base mounted(5 port))
2
Bore Size
-- Please select --
-(Without Sub-plate)
M3(M3 Port With Sub-plate)
M5(M5 Port With Sub-plate)
3
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
4
-- UnSelected
-- Selected
-- Selection invalid