SYJ7-4.jpg
SYJ7000 Series 5 Port Solenoid Valve Rubber Seal Base Mounted Single Valve
Option configuration
Series
1
Type Of Actuation
2
Piping Type
3
Body Option
4
Coil Specifications
5
Rated Voltage
6
Electrical Entry
7
Light/Surge Voltage Suppressor
8
Manual Override
9
Port Size
10
Thread Type
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid