SYJ7000 Series 5Port Solenoid Valve Rubber Seal How To Order Valve For AC
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC [115 VAC])
2
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
3
A/B Port Size
-- Please select --
01(1/8)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
4
-- UnSelected
-- Selected
-- Selection invalid