SYJ7000 Series 5Port Solenoid Valve Rubber Seal How To Order Valve For DC
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit)
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
5
A/B Port Size
-- Please select --
01(1/8)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid