SYJ500 Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Body Option
-- Please select --
-(Individual Pilot Exhaust Style)
R(External Pilot Style)
M(Common Exhaust For The Pilot And Main Valve)
2
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(24,12VDC Only))
3
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC [115 VAC])
4(220 VAC [230 VAC])
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(For DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LN(L-type Plug Connector Without Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MN(M-type Plug Connector Without Lead wire)
MO(M-type Plug Connector Without Connector)
W1(M8 Connector With Connector Cable Cable Length 300 mm)
W2(M8 Connector With Connector Cable Cable Length 500 mm)
W3(M8 Connector With Connector Cable Cable Length 1000 mm)
W4(M8 Connector With Connector Cable Cable Length 2000 mm)
W7(M8 Connector With Connector Cable Cable Length 5000 mm)
WO(M8 Connector Without Connector Cable)
Y(DIN(EN175301-803C) Terminal With Connector)
YO(DIN(EN175301-803C) Terminal Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
Port Size
-- Please select --
-(Without Sub-plate)
01(1/8 Port With Sub-Plate)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid