SYJ5000 Series 5 Port Solenoid Valve Rubber Seal Body Ported Single Valve
Option configuration
Reset
Details
Series
-- Please select --
5(SYJ5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Piping Type
-- Please select --
2(Body Ported)
3
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust For The Pilot Valve)
3(Main/Pilot Valve Common Exhaust)
4
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(DC Only))
5
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC [115 VAC])
4(220 VAC [230 VAC])
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
6
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(For DIN Terminal)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LN(L-type Plug Connector Without Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MN(M-type Plug Connector Without Lead wire)
MO(M-type Plug Connector Without Connector)
W1(M8 Connector With Connector Cable Cable Length 300 mm)
W2(M8 Connector With Connector Cable Cable Length 500 mm)
W3(M8 Connector With Connector Cable Cable Length 1000 mm)
W4(M8 Connector With Connector Cable Cable Length 2000 mm)
W7(M8 Connector With Connector Cable Cable Length 5000 mm)
WO(M8 Connector Without Connector Cable)
Y(DIN (EN175301-803) Terminal With Connector)
YO(DIN (EN175301-803) Terminal Without Connector)
7
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
8
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
M5(M5X0.8)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
10
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
11
Made To Order
-- Please select --
-(Standard)
X20(Body Ported External Pilot)
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid