SYJ3000 Series 4·5Port Solenoid Valve How To Order Valve For AC
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Piping Type
-- Please select --
2(Body Ported)
3(Base Mounted)
2
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC [115 VAC])
3
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
4
A/B Port Size
-- Please select --
-(Base Mounted)
M3(M3X0.5)
5
-- UnSelected
-- Selected
-- Selection invalid