SYJ3000 Series Valve Mounted Guide Cylinder For MVGQ Series(Φ12、Φ16、Φ20) Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double Solenoid)
1
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
2
Coil Specifications
-- Please select --
-(Standard)
T(With Energy Saving Circuit (24/12 VDC Only))
3
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(100 VAC [115 VAC])
4(220 VAC [230 VAC])
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire (Wire Length 300 mm))
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire (Wire Length 300 mm))
MN(M Plug Connector Without Lead Wire)
MO(M-type Plug Connector Without Connector)
W1(With Connector Cable (Cable Length 300 mm))
W2(With Connector Cable (Cable Length 500 mm))
W3(With Connector Cable (Cable Length 1000 mm))
W4(With Connector Cable (Cable Length 2000 mm))
W7(With Connector Cable (Cable Length 5000 mm))
WO(Without Connector Cable)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor (No Polarity))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor (No Polarity))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
Speed Controller Specifications
-- Please select --
MA(Meter-out)
MB(Meter-in)
8
Made To Order
-- Please select --
-(Standard)
XA1(Change Of Rod End Shape)
XA6(Change Of Rod End Shape)
XA17(Change Of Rod End Shape)
XA21(Change Of Rod End Shape)
XC79(Machining Tapped Hole, Drilled Hole And Pin Hole Additionally)
9
-- UnSelected
-- Selected
-- Selection invalid