SYJ3000·5000·7000 Series 5 Port Solenoid Valve Rubber Seal Base Mounted(5 Port) M8 Connector Conforming To IEC60947-5-2 Single Valve
Option configuration
Reset
Details
Series
-- Please select --
3(SYJ3000)
5(SYJ5000)
7(SYJ7000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Piping Type
-- Please select --
4(Base Mounted)
3
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
WA1(M8 Connector With Connector Cable Cable Length 300 mm)
WA2(M8 Connector With Connector Cable Cable Length 500 mm)
WA3(M8 Connector With Connector Cable Cable Length 1000 mm)
WA4(M8 Connector With Connector Cable Cable Length 2000 mm)
WA7(M8 Connector With Connector Cable Cable Length 5000 mm)
WAO(M8 Connector Without Connector Cable)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
Port Size
-- Please select --
-(Without Sub-plate)
01(1/8)
02(1/4)
M5(M5X0.8)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid