SYJ000-2-WA.jpg
SYJ3000·5000·7000 Series 5 Port Solenoid Valve Rubber Seal Body Ported M8 Connector Conforming To IEC60947-5-2 Single Valve
Option configuration
Series
1
Type Of Actuation
2
Piping Type
3
Body Option
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
A/B Port Size
9
Thread Type
10
Bracket
11
Made To Order
12
CE-compliant
13
-- UnSelected -- Selected -- Selection invalid