SYJ300·500·700 Series 3 Port Solenoid Valve Rubber Seal Body Ported M8 Connector Conforming To IEC60947-5-2 Single Valve
Option configuration
Reset
Details
Series
-- Please select --
3(SYJ300)
5(SYJ500)
7(SYJ700)
1
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Piping Type
-- Please select --
2(Body Ported)
3
Body Option
-- Please select --
-(Pilot Valve Individual Exhaust)
R(External Pilot)
M(Common Exhaust Type For Main And Pilot Valve)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
WA1(With Connector Cable Cable Length 300 mm)
WA2(With Connector Cable Cable Length 500 mm)
WA3(With Connector Cable Cable Length 1000 mm)
WA4(With Connector Cable Cable Length 2000 mm)
WA7(With Connector Cable Cable Length 5000 mm)
WAO(Without Connector Cable)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
Port Size
-- Please select --
01(1/8 Port With Sub-Plate)
M3(M3X0.5)
M5(M5X0.8)
9
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
10
Made To Order
-- Please select --
-(Standard)
X20(Body Ported External Pilot)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid