SYA7000 Series 5 Port Air Operated Valve Base Mounted
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Bore Size
-- Please select --
-(Without Sub-plate)
02(1/4With Sub-Plate)
03(3/8With Sub-Plate)
2
P,R Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
-- UnSelected
-- Selected
-- Selection invalid