SY3000/5000 Series Only For External Pilot Vacuum Release Valve With Restrictor Top Ported
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Pilot Specifications
-- Please select --
R(External Pilot)
2
Coil Spec.
-- Please select --
-(Standard)
T(With Power Saving Circuit(Continuous Duty Type))
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Light/Surge Voltage Suppressor And Common Specification
-- Please select --
-(Without light/Surge Voltage Suppressor (Non-Polar))
NS(With Surge Voltage Suppressor (Negative Common))
NZ(With light/Surge Voltage Suppressor (Negative Common))
R(With Surge Voltage Suppressor (Non-Polar))
S(With Surge Voltage Suppressor (Positive Common))
U(With light/Surge Voltage Suppressor (Non-Polar))
Z(With light/Surge Voltage Suppressor (Positive Common))
5
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
F(Slide Locking Type)
6
B Port Size
-- Please select --
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
7
Type Of Mounting Screw
-- Please select --
-(Round Head Combination Screw)
B(Hexagon Socket Head Cap Screw)
8
-- UnSelected
-- Selected
-- Selection invalid