SYA3000·5000·7000 Series 5 Port Air Operated Valve Base Mounted
Option configuration
Reset
Details
Series
-- Please select --
3(SYA3000)
5(SYA5000)
7(SYA7000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Bore Size
-- Please select --
-(Without Sub-plate)
01(1/8With Sub-Plate)
02(1/4With Sub-Plate)
03(3/8(Mounted With Sub-Plate))
3
P,R Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
-- UnSelected
-- Selected
-- Selection invalid