SYA3000·5000·7000 Series 5 Port Air Operated Valve Body Ported
Option configuration
Reset
Details
Series
-- Please select --
3(SYA3000)
5(SYA5000)
7(SYA7000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
C10(One-touch Fitting For Φ10)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M5(M5X0.8)
N11(One-touch Fitting For Φ3/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bracket
-- Please select --
-(Without Bracket)
F1(With Foot Bracket(2 Position Single Only))
F2(With Side Bracket)
5
-- UnSelected
-- Selected
-- Selection invalid