SY9000 Series 5 Port Solenoid Valve Body Ported Manifold Stacking Type/Flat Ribbon Cable Valve Model
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
2
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit)
3
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC [115 VAC])
5(24 VDC)
6(12 VDC)
4
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
6
A/B Port Size
-- Please select --
02(1/4)
03(3/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C8(One-touch Fitting For Φ8)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid