SY3000·5000 Series EX510 Gateway System Serial Transmission System Base Mounted Manifold/Stacking Type/Plug-in/3 Port Solenoid Valve
Option configuration
Reset
Details
Series
-- Please select --
3(SY300)
5(SY500)
1
Type Of Actuation
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
2
Solenoid Type
-- Please select --
-(Single Solenoid)
C(Double Solenoid (Dual Body Type))
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Manual Override
-- Please select --
-(Made To Order)
D(Push-turn Locking Type)
E(Standard)
6
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid