SY3000·5000 Series EX510 Gateway System Serial Transmission System Base Mounted Manifold/Stacking Type/Plug-in/5 Port Solenoid Valve
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Option
-- Please select --
0(Standard (Single only))
5(Dual Body Type(Double/3 Position))
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
6
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid