SY3000·5000·7000·9000 Series Made To Order M8 Connector Conforming to IEC60947-5-2 5 port valve
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
9(SY9000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Type
-- Please select --
2(Single Base Type(20 For Manifold))
4(Base Type(40 For Manifold))
6(Body Ported Cassette Type)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
WA1(M8 Connector With Connector Cable Cable Length 300 mm)
WA2(M8 Connector With Connector Cable Cable Length 500 mm)
WA3(M8 Connector With Connector Cable Cable Length 1000 mm)
WA4(M8 Connector With Connector Cable Cable Length 2000 mm)
WA5(M8 Connector With Connector Cable Cable Length 3000 mm)
WA6(M8 Connector With Connector Cable Length 4000 mm)
WA7(M8 Connector With Connector Cable Cable Length 5000 mm)
WAO(M8 Connector Without Connector Cable)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A/B Port Size
-- Please select --
-(Base Mounted)
01(1/8)
02(1/4)
03(3/8)
04(1/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M5(M5X0.8)
N11(One-touch Fitting For Φ3/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X20(Body Ported External Pilot)
X90(Main Valve Fluororubber Specifications)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid