SY3000-WAO.jpg
SY3000·5000·7000·9000 Series Made To Order M8 Connector Conforming to IEC60947-5-2 5 port valve
Option configuration
Series
1
Type Of Actuation
2
Body Type
3
Pilot Type
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
A/B Port Size
9
Thread Type
10
Made To Order
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid